Композитные изоляторы

ABB produces hollow composite insulators by extruding silicone rubber sheds on to a composite tube using a patented helical extrusion process. These well-established manufacturing practices and improved material properties ensure reliable service over the life of ones electrical apparatus. ABB Composite Insulators with silicone rubber sheds offer many advantages over traditional ceramics:
  • improved safety for personnel and equipment
  • superior pollution performance due to hydrophobic surface condition
  • excellent seismic performance
  • low weight
  • short delivery times
  • flexible design

ABB Composite Insulators are normally used in:
  • circuit breakers
  • bushings
  • instrument transformers
  • cable terminations

ABB is currently providing hollow composite insulators in the voltage range 72 kV – 800 kV and in lengths up to 10 m. All composite insulators are tested and certified according to IEC 61462.

      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Отправить на печать
      • Отправить по e-mail

    Ваши настройки:

    Контакт Казахстан

    db0003db004283 7289ab6cee275ea5852575a2004f2028