Seamless roll

- for special applications. This is the latest addition to the Stressometer family. It is a roll intended to be used where there are extreme demands on the strip surface quality, e. g. bright annealed stainless steel as well as some aluminium applications.

Stressometer Seamless Roll with 52 mm wide Pressductor sensors covered by a seamless steel ring.The roll has a completely seamless surface - there is nothing that can mark the strip. The surface, made of tungsten carbide, has a hardness of 69 HRC, thus minimizing wear and preventing material pick-up. The roll body is completely sealed and no dirt or liquid can enter into the body. This makes the roll exceptionally reliable. The roll has 26 or 52 mm wide sensors for measuring the flatness.

      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Отправить на печать
      • Отправить по e-mail

    Ваши настройки:

    Контакт Казахстан

    seitp330 869220850e82ab8bc12578fd004f575a