GenoInsul

Generator Insulation including Generator Insulation Kits

High - performance composites for highly efficient generators

ABB Switzerland Ltd, Micafil composites are used for demanding applications in generators to achieve highly efficient electric power generation.

Our moulded parts, fastenings and washers made of composites Resolam®, Vetresit® or Vetrelam® have been used in a large number of applications by all leading manufacturers of generators worldwide.


Generator Insulation including Generator Insulation Kits

  • Rotor insulation

    Rotor insulation

    ABB Switzerland Ltd, Micafil is the worldwide leading supplier of high voltage rotor insulation for power generators.

  • Fastenings and machined parts for generator stators

    Fastenings and machined parts for generator stators

    These glass epoxy materials operate under heavy electrical and mechanical stress as well as high temperatures. ABB Switzerland Ltd, Micafil offers various laminates designed for specific mechanical applications and electrical loads.

  • Generator Insulation Kits and Special Insulation Profiles

    Generator Insulation Kits and Special Insulation Profiles

    ABB Switzerland Ltd, Micafil also supplies entire insulation kits. This includes varius machined insulation parts used throughout the rotor and stator such as wedges, distancing pieces, spring elements or end plates. All parts are in accordance with customer specifications and/or major international standards. In addition to the above mentioned products Micafil provides specialities such as insulations designed with customized compositions of layers. Most of the Resolam, Vetresit and Vetrelam slot liners can be optionally coated with PTFE (Teflon) film or track-resistant layers. Special finish such as rough surface as well as cutouts for ventilation are possible. Resolam®, Vetresit®, Vetrelam® are registered trademarks of ABB Switzerland Ltd

      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Отправить на печать
      • Отправить по e-mail

    Ваши настройки:

    Контакт Казахстан

    Документы для скачивания

    Показать все документы и файлы для:
    db0003db002618 c12573e7003302adc12570a7004d641a